Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | ALWAYSON | RUNSTDBY | WEN | ENABLE | ||||
0x01 | CONFIG | 7:0 | WINDOW[3:0] | PER[3:0] | ||||||
0x02 | EWCTRL | 7:0 | EWOFFSET[3:0] | |||||||
0x03 |
Reserved | |||||||||
0x04 | INTENCLR | 7:0 | EW | |||||||
0x05 | INTENSET | 7:0 | EW | |||||||
0x06 | INTFLAG | 7:0 | EW | |||||||
0x07 |
Reserved | |||||||||
0x08 | SYNCBUSY | 7:0 | CLEAR | ALWAYSON | RUNSTDBY | WEN | ENABLE | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x0C | CLEAR | 7:0 | CLEAR[7:0] |