Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||
15:8 | SAMPR[2:0] | RXINV | TXINV | IBON | ||||||
23:16 | SAMPA[1:0] | RXPO[1:0] | TXPO[1:0] | |||||||
31:24 | DORD | CPOL | CMODE | FORM[3:0] | ||||||
0x04 | CTRLB | 7:0 | SBMODE | CHSIZE[2:0] | ||||||
15:8 | PMODE | ENC | SFDE | COLDEN | ||||||
23:16 | RXEN | TXEN | ||||||||
31:24 | ||||||||||
0x08 | CTRLC | 7:0 | GTIME[2:0] | |||||||
15:8 | ||||||||||
23:16 | MAXITER[2:0] | DSNACK | INACK | |||||||
31:24 | ||||||||||
0x0C | BAUD | 7:0 | BAUD[7:0] | |||||||
15:8 | BAUD[15:8] | |||||||||
0x0E | RXPL | 7:0 | RXPL[7:0] | |||||||
0x0F ... 0x13 |
Reserved | |||||||||
0x14 | INTENCLR | 7:0 | ERROR | RXBRK | CTSIC | RXS | RXC | TXC | DRE | |
0x15 |
Reserved | |||||||||
0x16 | INTENSET | 7:0 | ERROR | RXBRK | CTSIC | RXS | RXC | TXC | DRE | |
0x17 |
Reserved | |||||||||
0x18 | INTFLAG | 7:0 | ERROR | RXBRK | CTSIC | RXS | RXC | TXC | DRE | |
0x19 |
Reserved | |||||||||
0x1A | STATUS | 7:0 | ITER | TXE | COLL | ISF | CTS | BUFOVF | FERR | PERR |
15:8 | ||||||||||
0x1C | SYNCBUSY | 7:0 | RXERRCNT | CTRLB | ENABLE | SWRST | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x20 | RXERRCNT | 7:0 | RXERRCNT[7:0] | |||||||
0x21 ... 0x27 |
Reserved | |||||||||
0x28 | DATA | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[8] | |||||||||
0x2A ... 0x2F |
Reserved | |||||||||
0x30 | DBGCTRL | 7:0 | DBGSTOP |