RT PolarFire FPGA device has a built-in JTAG controller that is compliant with the IEEE® 1149.1 and IEEE 1532 standards. The JTAG controller communicates with the system controller using a command register that sends the JTAG instruction to be executed and a 128-bit data buffer that transfers any associated data.