Atmel-ICE is a powerful developing and programming tool for the ARM
Cortex-M-based SAM and AVR microcontrollers. It supports:
- Programming (TPI) of all tinyAVR® 8-bit microcontrollers with support for
this interface
- Programming and on-chip debugging of
all AVR XMEGA® family devices on both JTAG and PDI
2-wire interfaces
- Programming and on-chip debugging of
all AVR UC3 microcontrollers on both JTAG and aWire interfaces
- Programming (JTAG and SPI) and
debugging of all AVR 8-bit microcontrollers on both JTAG and debugWIRE
interfaces
- Programming and debugging of all SAM
ARM Cortex-M-based microcontrollers on both SWD and JTAG interfaces