Use the HCI_EEPROM_WRITE_NUMBER
command to specify the size of the EEPROM write
operation. The OCF is 0x2D and the HCI OpCode is 0xFC2D.
Page_Write_Number
– For the BM78
module, the Page_Write_Number
parameter is fixed as 0x08 and takes
1 byte.
Command |
OCF |
Command Parameters |
Return Parameters |
---|---|---|---|
|
0x2D |
|
Status |
Use the |
|||
|
Size – 1 byte |
||
Value |
Parameter Description |
||
0xXX |
For the BM78 module, the supported number of EEPROM page write Atmel – 8 bytes ISSI – 16 bytes A-plus – 8 bytes |
||
Status |
Size – 1 byte |
||
Value |
Parameter Description |
||
0x00 |
|
||
0x01-0xFF |
|
HCI_EEPROM_WRITE_NUMBER
commandHCI_EEPROM_WRITE_NUMBER
CommandHCI_EEPROM_WRITE_NUMBER
commandHCI_EEPROM_WRITE_NUMBER
Command