ADC Noise Canceler

The ADC of the megaAVR has a noise canceler that enables conversion during sleep mode, which reduces the noise induced from the CPU core and other peripherals. This feature is available in the ADC Noise Reduction and Idle mode. To use this feature: