Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Architecture: SAMA7 = Arm Cortex-A7 CPU
Product Group: G54 = 343-ball general-purpose microprocessors
Carrier Type Blank = Standard packaging (tray)
T = Tape and reel
Temperature Range: V = -40°C to +105°C (industrial)
E = -40°C to +125°C (automotive)
Package: 4HB = 343-ball TFBGA
Pattern: Blank = Non-automotive applications
VAO = Automotive applications
Description:
  • SAMA7G54T-E/4HBVAO = Arm Cortex-A7 general-purpose microprocessor, tape and reel, automotive temperature, 343-ball TFBGA package, automotive applications
Note: Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package.