40.2 Components

The image subsystem connects MIPI and RGB image sensors to the device and is built with:

  • Image Sensor Controller (ISC)
  • CSI-2 Demultiplexer Controller (CSI2DC)
  • Camera Sensor Host Interface (CSI2)
  • Physical interface to connect CSI-2 camera sensors (DPHY)
  • Central DMA2, to store non-video metadata in memory