65.7 Pin Name List

Table 65-2. I/O Lines Description for 8-bit Configuration
Pin Name Pin Description Type
SDMMC_CD SD Card/SDIO/e.MMC Card detect Input
SDMMC_CMD SD Card/SDIO/e.MMC command/response line I/O
SDMMC_WP SD Card connector write protect signal Input
SDMMC_RSTN e.MMC reset signal Output
SDMMC_1V8SEL SD Card signal voltage selection Output
SDMMC_CK(1) SD Card/SDIO/e.MMC clock signal Output
SDMMC_DAT[7..0] SD Card/SDIO/e.MMC data lines I/O
SDMMC_DS e.MMC HS400 data strobe Input
Note:
  1. When several SDMMCs are embedded in a product, SDMMC_CK refers to SDMMCx_CK, SDMMC_CMD to SDMMCx_CMD, SDMMC_DATy to SDMMCx_DATy, SDMMC_WP to SDMMCx_WP, SDMMC_1V8SEL to SDMMCx_1V8SEL, SDMMC_CD to SDMMCx_CD, SDMMC_DS to SDMMCx_DS and SDMMC_RSTN to SDMMCx_RSTN.