67.4 Pin List

Table 67-3. Pin List
Pin Name Description Type
TCLK0–TCLK2 External clock input Input
TIOA0–TIOA2 I/O line A I/O
TIOB0–TIOB2 I/O line B I/O
Note: This table provides pin names of a first instance of a Timer Counter block (i.e., instance TC0). For any subsequent instances, the signal numbering increments. For example, “TCLK3-TCLK5”, "TIOA3-TIOA5” and "TIOB3-TIOB5” are the external I/O pins of a second Timer Counter block (i.e., instance TC1).