61.3 FLEXCOM Features

FLEXCOM Subfunction 0 1 2 3 4 5 6 7 8 9 10 11
TWI Normal/Fast (Client/Host)/FM+ x x x x x x x x x x x x
Alternate command x x x x x x x x x x x x
3 Client ADDR x x x x x x x x x x x x
High-speed x x x x x x x x x x x x
SMBUS with Alert pin x x x x x x x x x x x x
Sniffer x x x x x x x x x x x x
Asynchronous partial wake-up x x x x x x x x x x x x
FIFO size: 32 words x x x x x x x x x x x x
USART Basic x x x x x x x x x x x x
Hardware handshaking/RS485 x x x x x x x x x x x x
ISO7816 x x x x x x x x x x x x
LIN x x x x x x x x x x x x
IrDA x x x x x x x x x x x x
Manchester x x x x x x x x x x x x
Asynchronous partial wake-up x x x x x x x x x x x x
FIFO size: 32 words x x x x x x x x x x x x
SPI 4 CS x x x x
Asynchronous partial wake-up x x x x x x x x x x x x
FIFO size: 32 words x x x x x x x x x x x x