71.2 Embedded Characteristics

  • USB 2.0 Features
    • Fully integrates 45-ohm termination, 1.5-Kohm pull-up and 15-Kohm pull-down resistors, with support for independent control of the pull-down resistors
    • Supports 480 Mbps high-speed, 12 Mbps full-speed, and 1.5 Mbps low-speed (Host mode only) data transmission rates
    • Supports suspend, sleep, resume, and remote wakeup operations
    • Supports USB2.0 test modes
  • USB Type-C Features
    • Mode configuration, supports Upstream Facing Port (UFP) and Downstream Facing Port (DFP)
    • Supports cable orientation detection
    • Supports default USB Power DFP Advertisement
    • Supports Type-C current mode detection (UFP)
    • Supports power collapse
  • Compliance with Standards
    • Universal Serial Bus Specification, Revision 2.0, with a High-Speed (HS) Transmit to Receive Inter-Packet Delay requirement of 38 bit-times provided by the UTMI specification version 1.05.
    • Battery Charging Specification, Revision 1.2, USB Implementers Forum, Inc. ACA (Accessory Charger Adaptor) functions are not supported.
    • Embedded Host Supplement to the USB Revision 2.0 Specification, Revision 2.0, USB
    • UTMI+ Specification, Revision 1.0 (Level 3)