70.3 Embedded Characteristics

  • Battery Charging Source Type Detection
  • Type-C Cable Connection Detection
  • Type-C Power Source Advertising 5V, 500 mA/1.5A/3.0A
  • Type-C Power Capability Detection 5V, 500 mA/1.5A/3.0A
  • Enables USB.org Compliant Software Implementation of USB2.0 TCPC