24.5 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | RSTC_CR | 31:24 | KEY[7:0] | |||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | EXTRST | PROCRST | ||||||||
0x04 | RSTC_SR | 31:24 | ||||||||
23:16 | SRCMP | NRSTL | ||||||||
15:8 | RSTTYP[3:0] | |||||||||
7:0 | URSTS | |||||||||
0x08 | RSTC_MR | 31:24 | KEY[7:0] | |||||||
23:16 | ENGCLR | |||||||||
15:8 | ERSTL[3:0] | |||||||||
7:0 | URSTIEN | URSTASYNC | SCKSW | URSTEN | ||||||
0x0C ... 0xE3 | Reserved | |||||||||
0xE4 | RSTC_GRSTR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | USB_RST3 | USB_RST2 | USB_RST1 | DDR_PHY_RST | DDR_RST |