75.1 343-Ball TFBGA Mechanical Characteristics

Table 75-1. 343-Ball TFBGA Package Characteristics
Moisture Sensitivity Level 3
Table 75-2. Device and 343-Ball TFBGA Package Weight
410 mg
Table 75-3. Package Reference
JEDEC Drawing Reference e3
J-STD-609 Classification e8
Table 75-4. 343-Ball TFBGA Package Information
Ball Land 0.40 mm
Nominal Ball Diameter 0.35 mm
Solder Mask Opening 0.300 mm
Solder Mask Definition SMD
Solder SAC105