42.3 Block Diagram

The CSI2DC includes four clocks:

  • CSI-2 clock domain (CSI output): to sample the incoming byte stream along with protocol signals; up to 4 bytes per cycle are sampled.
  • ISC clock domain (ISC peripheral clock): to extract pixels from the data packet; one pixel per clock cycle is retrieved in RGB or RAW mode.
  • Configuration clock domain: for configuration and status
  • System bus clock domain: to read data from the RAM
    Figure 42-1. CSI2DC Block Diagram