74.3 ESD Ratings

Table 74-3. Electrostatic Discharge (ESD) Ratings
Symbol Description Conditions Value Unit
Electrostatic Discharge, Human Body Model (HBM)
ESD_HBM AEC-Q100-002 Rev-E stress voltage level All pins ±2 kV
Electrostatic Discharge, Charged-Device Model (CDM)
ESD_CDM AEC-Q100-011 Rev-D classification level All pins C2
Corresponding stress voltage level All pins ±500 V