59.3 Functional Description

The CPKCC macrocell is managed by the CPKCL available in the ROM memory of the device. The user interface of the CPKCC is not described in this section.

The usage description of the CPKCC and its associated library is provided in the application note “Using CPKCL Version 02.08.01.xx on SAMA7G5” (AN4438). This document is available under Non-Disclosure Agreement (NDA). Contact a Microchip Sales Representative for further details.