31 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | SFR_OHCIICR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | SUSPEND2 | SUSPEND1 | SUSPEND0 | |||||||
7:0 | APPSTART | ARIE | ||||||||
0x04 | SFR_OHCIISR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | RIS2 | RIS1 | RIS0 | |||||||
0x08 ... 0xE3 | Reserved | |||||||||
0xE4 | SFR_WPMR | 31:24 | WPKEY[23:16] | |||||||
23:16 | WPKEY[15:8] | |||||||||
15:8 | WPKEY[7:0] | |||||||||
7:0 | WPEN | |||||||||
0xE8 | SFR_WPSR | 31:24 | ||||||||
23:16 | WPSRC[15:8] | |||||||||
15:8 | WPSRC[7:0] | |||||||||
7:0 | WPVS | |||||||||
0xEC ... 0x201F | Reserved | |||||||||
0x2020 | SFR_EHCIOHCI | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | EHCICLK | |||||||||
0x2024 ... 0x2027 | Reserved | |||||||||
0x2028 | SFR_HSS_AXIQOS | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | WRITE[3:0] | |||||||||
7:0 | READ[3:0] | |||||||||
0x202C | SFR_UDDRC | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DIS_DECERR | |||||||||
0x2030 | SFR_CAN_SRAM_SEL | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | UPPER_CAN5 | UPPER_CAN4 | UPPER_CAN3 | UPPER_CAN2 | UPPER_CAN1 | UPPER_CAN0 | ||||
0x2034 ... 0x203F | Reserved | |||||||||
0x2040 | SFR_UTMI0R0 | 31:24 | VBUS | TXPREEMPAMPTUNE[1] | ||||||
23:16 | TXPREEMPAMPTUNE[0] | |||||||||
15:8 | ||||||||||
7:0 | COMMONONN | |||||||||
0x2044 | SFR_UTMI0R1 | 31:24 | VBUS | TXPREEMPAMPTUNE[1] | ||||||
23:16 | TXPREEMPAMPTUNE[0] | |||||||||
15:8 | ||||||||||
7:0 | COMMONONN | |||||||||
0x2048 | SFR_UTMI0R2 | 31:24 | VBUS | TXPREEMPAMPTUNE[1] | ||||||
23:16 | TXPREEMPAMPTUNE[0] | |||||||||
15:8 | ||||||||||
7:0 | COMMONONN |