2.8.1 OPAMP Consume More Power Than Expected

The OPAMP peripheral consumes up to three times more current than specified when the output is driven closer to either the upper or lower rails.

Work Around

None.

Affected Silicon Revisions

Rev. A4 Rev. A5 Rev. B0
X - -