2.9.1 PD0 Input Buffer is Floating

On 28- and 32-pin package parts, the PD0 input buffer is floating. Because the default direction setting for PD0 is as an input pin, this may cause unexpected current consumption.

Work Around

Disable the PD0 input (ISC in PORTD.PIN0CTRL) or configure the pin as an output (bit 0 in PORTD.DIR).

Affected Silicon Revisions

Rev. A4 Rev. A5 Rev. B0
X X X