2.4.1 The CCL Must be Disabled to Change the Configuration of a Single LUT

To reconfigure an LUT, the CCL peripheral must first be disabled (write ENABLE in CCL.CTRLA to ‘0’). Writing ENABLE to ‘0’ will disable all the LUTs, and affects the LUTs not under reconfiguration.

Work Around

None

Affected Silicon Revisions

Rev. A4 Rev. A5 Rev. B0
X X -