23.7.13 High Byte Period Register - Split Mode

The TCAn.HPER register contains the TOP value for the high byte timer.

Name: HPER
Offset: 0x27
Reset: 0xFF
Property: -

Bit 76543210 
 HPER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – HPER[7:0] Period Value High Byte Timer

This bit field holds the TOP value for the high byte timer.