23.7.6 Control Register E Set - Split Mode

Use this register instead of a Read-Modify-Write (RMW) to set individual bits by writing a ‘1’ to its bit location.

Name: CTRLESET
Offset: 0x05
Reset: 0x00
Property: -

Bit 76543210 
     CMD[1:0]CMDEN[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – CMD[1:0] Command

This bit field is used for software control of restart and reset of the timer/counter. The command bit field always reads as ‘0’. The CMD bit field must be used together with the Command Enable (CMDEN) bits. Using the RESET command requires CMDEN to be selected with both low byte and high byte timer/counter.

ValueNameDescription
0x0 NONE No command
0x1 - Reserved
0x2 RESTART Force restart
0x3 RESET Force hard Reset (ignored if the timer/counter is enabled)

Bits 1:0 – CMDEN[1:0] Command Enable

This bit field configures what timer/counters the command given by the CMD-bits will apply to.

ValueNameDescription
0x0 NONE None
0x1 - Reserved
0x2 - Reserved
0x3 BOTH Command (CMD) will apply to both low byte and high byte timer/counter