23.7.10 Low Byte Timer Counter Register - Split Mode

The TCAn.LCNT register contains the counter value for the low byte timer. CPU and UPDI write access has priority over count, clear or reload of the counter.

Name: LCNT
Offset: 0x20
Reset: 0x00
Property: -

Bit 76543210 
 LCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – LCNT[7:0] Counter Value for Low Byte Timer

This bit field defines the counter value of the low byte timer.