8.4 SRAM Data Memory

The primary task of the SRAM memory is to store application data. It is not possible to execute from SRAM.

After Reset, the program stack is located at the end of SRAM.
Table 8-2. Physical Properties of SRAM Memory
Property

AVR16DD14

AVR16DD20

AVR32DD14

AVR32DD20

Size2 KB 4 KB
Start address0x78000x7000
End address0x7FFF0x7FFF