8.10 I/O Memory

All AVR32/16DD14/20 devices I/O and peripheral registers are located in the I/O memory space. Refer to Table 9-1 for further details.

For compatibility with future devices, if a register containing reserved bits is written, the reserved bits have to be written to ‘0’. The reserved I/O memory addresses must never be written.