3.2 Data Gateway Interface (DGI)
The Data Gateway Interface is available on most kits with an embedded debugger. The visualizer DGI controls can communicate with a DGI device. Set up DGI controls in the Data Sources (left) pane.
All detected DGI devices are listed on the left pane under Connections. The visualizer accepts streaming input from a DGI-capable board.
To set up interface options, click on the gear icon on the
interface pane (such as Power). Enter settings and click the icon again to save settings
and close.
To enable an interface, see Control Data Capture and Visualizations.