3.8 Microchip Studio Integration

The 8-bit language tools may be integrated into and controlled from Microchip Studio for AVR® and SAM Devices, to provide a GUI-based development of application code for the 8-bit AVR MCU families of devices.

For installation of the IDE, and the creation and setup of projects to use the MPLAB XC8 C Compiler, see the Microchip Studio 7 User Guide (DS50002718).