3.3 Runtime Files

In addition to the C and assembly source files and user-defined libraries specified on the command line, the compiler can also link into your project compiler-generated source files and pre-compiled library files, whose content falls into the following categories:

  • C standard library routines
  • Implicitly called arithmetic library routines
  • The runtime start-up code