3.2 The Compilation Sequence

When you compile a project, many internal applications are called by the driver to do the work. This section introduces these internal applications and describes how they relate to the build process, especially when a project consists of multiple source files. This information should be of particular interest if you are using a make system to build projects.