3.7 MPLAB X IDE Integration

The 8-bit language tools may be integrated into and controlled from the MPLAB X IDE, to provide a GUI-based development of application code for the 8-bit AVR MCU families of devices.

For installation of the IDE, and the creation and setup of projects to use the MPLAB XC8 C Compiler, see the MPLAB® X IDE User’s Guide.