3.3.1 Analog Comparator Interrupt Control

A clarification of the Interrupt Mode (INTMODE) bit field of the AC Interrupt Control (ACn.INTCTRL, section 32.5.5) register has been made.

Table 32-4. Interrupt Generation with Single Comparator

Value Name Description
0x0 BOTHEDGE Positive and negative inputs crosses
0x1 - Reserved
0x2 NEGEDGE Positive input goes below negative input
0x3 POSEDGE Positive input goes above negative input