3.2.1 SPI - Serial Peripheral Interface
A clarification has been made to the Operation - Client Mode section. The last sentence is removed.
28.3.2.2 Client Mode
In Client mode, the SPI peripheral receives the SPI clock and Client Select from a Host. Client mode supports three operational modes: One Normal mode and two configurations for the Buffered mode. In Client mode, the control logic will sample the incoming signal on the SCK pin.