3 Add Noise to Signal
To verify the ADC2 features, artificial noise can be generated with various methods and then this noise can be added to the input signal. Here the Signal & Noise Generator will be used to generate noise and verify noise suppression. This board is designed to generate an analog signal with or without noise. For more information on the Signal & Noise Generator, refer to the user guide: www.microchip.com/DevelopmentTools/ProductDetails/PartNO/DM080100