Jump to main content
ADC and Noise Suppression AN2801
Search
Features
Introduction
1
Noise Suppression Theory
2
ADC
2
Computation Modes
The ADC2 module can be operated in one of five Computation modes listed below:
3
Add Noise to Signal
4
Demonstrate Noise Suppression
4.1
Hardware Prerequisites
Hardware used in this application:
4.2
Software Prerequisites
Software used in this application:
4.3
Hardware Setup
4.4
Source Code Overview
4.5
Results With Graph
5
Noise Level Comparison With ADC Reference 5V/3.3V
5.1
Graph With ADC Reference 3.3V
5.2
Graph With ADC Reference 5V
6
Appendix A: Plotting Graph in
Data Visualizer
7
Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service