32.16.2 External Reference Characteristics
Operating conditions:
- VDD = 1.8 to 5.5V
- Temperature = -40°C to 125°C
- DUTYCYC = 25%
- CLKADC = 13 * fADC
- SAMPCAP is 5 pF
- VREF = 1.8V, VDD = 1.8 to 5.5V
- VREF = 2.6V, VDD = 2.7 to 5.5V
- VREF = 4.096V, VDD = 4.5 to 5.5V
- VREF = 4.3V, VDD = 4.5 to 5.5V
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|---|
| Res | Resolution | - | 10 | - | bit | ||
| INL | Integral Non-linearity | fADC = 15 ksps | - | 0.9 | 3.5 | LSB | |
| fADC = 77 ksps | - | 0.9 | 3.5 | ||||
| fADC = 115 ksps | - | 1.2 | 3.5 | ||||
| DNL(1) | Differential Non-linearity | fADC = 15 ksps | - | 0.2 | 1.0 | LSB | |
| fADC = 77 ksps | - | 0.4 | 1.0 | ||||
| fADC = 115 ksps | - | 0.8 | 2.0 | ||||
| EABS | Absolute accuracy | fADC = 15 ksps | - | 2 | 5 | LSB | |
| fADC = 77 ksps | - | 2 | 5 | ||||
| fADC = 115 ksps | - | 2 | 5 | ||||
| EGAIN | Gain error | fADC = 15 ksps | -1 | 2 | 4 | LSB | |
| fADC = 77 ksps | -1 | 2 | 4 | ||||
| fADC = 115 ksps | -1 | 2 | 4 | ||||
| EOFF | Offset error | -4 | -0.5 | 2 | LSB | ||
Note:
- A DNL error of less than or equal to 1 LSB ensures a monotonic transfer function with no missing codes.
- These parameters are for design guidance only. Not production tested.