30.3.1.1 UPDI UART
All transmission and reception of serial data on the UPDI is achieved using the UPDI frames presented in Figure 30-3. Communication is initiated from the debugger/programmer side, and every transmission must start with a SYNCH character upon which the UPDI can recover the transmission baud rate, and store this setting for the coming data. The baud rate set by the SYNCH character will be used for both reception and transmission for the instruction byte received after the SYNCH. See UPDI Instruction Set for details on when the next SYNCH character is expected in the instruction stream.
There is no writable baud rate register in the UPDI, so the baud rate sampled from the SYNCH character is used for data recovery by sampling the Start bit, and performing a majority vote on the middle samples.
| UPDICLKSEL[1:0] | Max. Recommended Baud Rate | Min. Recommended Baud Rate |
|---|---|---|
| 0x1 (16 MHz) | 0.9 Mbps | 0.300 kbps |
| 0x2 (8 MHz) | 450 kbps | 0.150 kbps |
| 0x3 (4 MHz) - Default | 225 kbps | 0.075 kbps |
| Data + Parity Bits | Rslow | Rfast | Max. Total Error [%] | Recommended Max. RX Error [%] |
|---|---|---|---|---|
| 9 | 96.39 | 104.76 | +4.76/-3.61 | +1.5/-1.5 |