14.3.2.6 Software Event
The application can generate a software event. Software events on Channel n are issued by
writing a ‘1’ to the STROBE[n] bit in the EVSYS.STROBEx register. A
software event appears as a pulse on the Event System channel, inverting the current event
signal for one clock cycle.
Event users see software events as no different from those produced by event generating peripherals.