7.8.2.3 Oscillator Configuration
| Name: | OSCCFG |
| Offset: | 0x02 |
| Reset: | 0x02 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSCLOCK | FREQSEL[1:0] | ||||||||
| Access | R | R | R | ||||||
| Reset | 0 | 1 | 0 | ||||||
Bit 7 – OSCLOCK Oscillator Lock
| Value | Description |
|---|---|
| 0x0 | Calibration registers of the 20 MHz oscillator can be modified at run-time |
| 0x1 | Calibration registers of the 20 MHz oscillator are locked at run-time |
Bits 1:0 – FREQSEL[1:0] Frequency Select
| Value | Description |
|---|---|
| 0x0 | Reserved |
| 0x1 | Run at 16 MHz |
| 0x2 | Run at 20 MHz |
| 0x3 | Reserved |