7.8.2.4 System Configuration 0
| Name: | SYSCFG0 |
| Offset: | 0x05 |
| Reset: | 0xE4 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCSRC[1:0] | RSTPINCFG | EESAVE | |||||||
| Access | R | R | R | R | |||||
| Reset | 1 | 1 | 0 | 0 | |||||
Bits 7:6 – CRCSRC[1:0] CRC Source
| Value | Name | Description |
|---|---|---|
| 0x0 | FLASH | CRC of full Flash (boot, application code, and application data) |
| 0x1 | BOOT | CRC of boot section |
| 0x2 | BOOTAPP | CRC of application code and boot sections |
| 0x3 | NOCRC | No CRC |
Bit 3 – RSTPINCFG Reset Pin Configuration
| Value | Description |
|---|---|
| 0x0 | GPIO |
| 0x1 | RESET |
Bit 0 – EESAVE EEPROM Save During Chip Erase
| Value | Description |
|---|---|
| 0x0 | EEPROM erased by chip erase |
| 0x1 | EEPROM not erased by chip erase |