3 WILCS02 Release Features
The WILCS02 module supports the following features.
- Wi-Fi Station (STA)
- IEEE 802.11 b/g/n
- Open, Wi-Fi Protected Access WPA/WPA2/WPA3 personal, WPA/WPA2/WPA3 enterprise security
- Protected Management Frames(PMF)
- Wi-Fi Access Point (AP)
- IEEE 802.11 b/g/n
- Open, Wi-Fi Protected Access WPA/WPA2/WPA3 personal, WPA/WPA2/WPA3 enterprise security
- Protected Management Frames(PMF)
- Wi-Fi Protected Setup (WPS)
- Push Button
- PIN
- 802.11 Power save
- Firmware Download
- Firmware Sideloading
- Device Firmware Upgrade(DFU)
- SDIO Bus Interface
- SD 4 Bit (upto 50 MHz)
- SPI (upto 40MHz) - Driver support over MMC-SPI
- Wi-Fi/BLE Co-existence (PTA Interface)
- Regulatory Domain Support
- Wi-Fi Certified