6 Limitations
The driver has below limitations on supporting MMC over SPI bus interface.
- Clock configuration: The SAMA5D27 SOM1 reference platform restricts the maximum clock speed to 25MHz. For a throughput-centric evaluation the SAMA5D4 Xplained pro reference platform is recommended.
-
MMC-SPI Card-Detection: The MMC-SPI does not support hotplug (insert/remove) functionality.
Troubleshooting: SPI drivers reload after sideloading.Since hot-plug is not support for the ‘mmc-spi’ bus interface, it is recommended that the host software reloads the ‘mmc-spi’ and ‘wilc-sdio’ kernel modules after performing a firmware sideload operation.$ rmmod wilc-sdio $ rmmod mmc-spi $ modprobe wilc-sdio $ modprobe mmc-spi - WILCS02 MMC-SPI can conflicts with SDCard (rootFS): To avoid the MMC conflict, it is recommended to keep WILCS02 Add-on boad connected to the Host MPU board before powering on the board.
- SPI-DMA: The DMA doesn't work over
the MMC-SPI on the refernce board. It is required to disable the DMA initialization
sequence in the mmc_spi_probe() API of mmc-spi.c host file.
/* status = mmc_spi_dma_alloc(host); if (status) goto fail_dma; */