Introduction
This release notes describes the software deliveries of the WILCS02 Wi-Fi Link Controller.
The WILCS02 Link Controller software releases are available on github: github.com/linux4sam
The Firmware, Demo and pre-built binaries are available on github.com/linux4wilc
For the detailed release contents, please refer to the section WILCS02 Release Contents
The deliveries are tested against the SAMA5D27 SOM1 EK1 and SAMA5D4 Xplained boards running on Linux Kernel 6.6 only, and may be compatible with any other Linux kernel and platform that runs Linux.