2 WILCS02 Release Contents
The latest Microchip WILCS02 Linux Release software deliverables are available on the following git hub repositories.
| Sotware/Tools | Github Location | Description |
|---|---|---|
Microchip WILCS02 Wireless Devices Firmware
binaries | github.com/linux4wilc/firmware | This folder contains the following files:
|
Microchip WILCS02 Linux drivers | github.com/linux4microchip/linux/tree/linux-6.6-mchp/drivers/net/wireless/microchip/wilc1000 | Linux driver examples forWILCS02 for SAMA5D27 SOM1 running Linux
kernel 6.6. Replace the driver source from 'drivers/net/wireless/microchip/wilc1000' to use the WILCS02 driver source while compiling the linux kernel. |
WILCS02 Demo Package | github.com/linux4wilc/wilc_demo | This folder contains the following files:
linux_kernel_6.6_images: Pre-built Linux 6.6 image
for SAMA5D27. |
Microchip Linux Kernel | github.com/linux4microchip/linux | Microchip Linux kernel source tree |
Buildroot | github.com/linux4microchip/buildroot-mchp | Buildroot for Microchip SoC - use with buildroot external tree |
buildroot-external-microchip | github.com/linux4microchip/buildroot-external-microchip | Buildroot External for Microchip SoC |