5.4 Standby Mode
The AT24CS01/AT24CS02 features a low-power Standby mode that is enabled when any one of the following occurs:
- A valid power-up sequence is performed (see Power-Up Requirements and Reset Behavior).
- A Stop condition is received by the device unless it initiates an internal write cycle (see Write Operations).
- At the completion of an internal write cycle (see Write Operations).