Jump to main content
I²C-Compatible (Two-Wire) Serial EEPROM with a Unique, Factory-Programmed 128-Bit Serial Number 1‑Kbit (128 x 8), 2‑Kbit (256 x 8) AT24CS01/AT24CS02
Search
Home
2
Pin Descriptions
2.2
Ground
AT24CS01/AT24CS02
Features
Packages
1
Package Types (not to scale)
2
Pin Descriptions
2.1
Device Address Inputs (A0, A1, A2)
2.2
Ground
2.3
Serial Data (SDA)
2.4
Serial Clock (SCL)
2.5
Write-Protect (WP)
2.6
Device Power Supply (V
CC
)
3
Description
4
Electrical Characteristics
5
Device Operation and Communication
6
Memory Organization
7
Write Operations
8
Read Operations
9
Device Default Condition from Microchip
10
Packaging Information
11
Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service
2.2 Ground
The ground reference for the power supply. GND should be connected to the system ground.