3.7 Electrical Characteristics - VREF

A clarification has been made to change the maximum accuracy of VREF in the VREF Specifications table.

Table 37-17. VREF Specifications

SymbolDescriptionMin.Typ.✝Max.UnitConditions
VVREF_1V024(1)Internal Voltage Reference 1.024V-44%VDD ≥ 2.5V, -40°C ≤ TA ≤ +85°C
VVREF_2V048(1)Internal Voltage Reference 2.048V-44%VDD ≥ 2.5V, -40°C ≤ TA ≤ +85°C
VVREF_4V096(1)Internal Voltage Reference 4.096V-44%VDD ≥ 4.55V, -40°C ≤ TA ≤ +85°C
VVREF_2V500(1)Internal Voltage Reference 2.5V-44%VDD ≥ 2.7V, -40°C ≤ TA ≤ +85°C
VVREFAVREFA input pin voltage1.8VDDVVDD < 2.7V
1.024VDDVVDD ≥ 2.7V
tINTREF *Delay for changing voltage reference2μs
tVREF_ST *VREF Start-up Time10μsCLKCTRL.MCLKCTRLA = 0x00 or 0x03
200μsCLKCTRL.MCLKCTRLA = 0x01 or 0x02

Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

* These parameters are characterized but not tested in production.

Note:
  1. The symbol VVREF_xVxxx refers to the respective values of the REFSEL bit fields in the VREF.ADC0REF, VREF.DAC0REF and VREF.ACREF registers.