3.8 Electrical Characteristics - DAC

A clarification has been made to update the conditions in the DAC Electrical Specifications table.

Table 37-22. DAC Electrical Specifications

Operating Conditions:
  • VDD = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
VDDSupply voltage1.85.5V
VOUTOutput voltage rangeGNDVDDV
VLSBResolution10Bit
VACCAbsolute accuracy1LSb0x023 ≤ DAC.DATA < 0x3DC
tSTSettling Time(1)7μsVDACREF = VDD = 3.0V, 50 pF Load
10μsVDACREF = VDD = 5.5V, 50 pF Load
INLIntegral nonlinearity-2.312.3LSb0x023 ≤ DAC.DATA < 0x3DC
DNLDifferential nonlinearity-0.20.20.7LSb0x023 ≤ DAC.DATA < 0x3DC
EOFFOffset error1.72.85LSb0x023 ≤ DAC.DATA < 0x3DC
EGAINGain error-3.3-1.10.7LSb0x023 ≤ DAC.DATA < 0x3DC

Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DAC.DATA[9:0] transitions from ‘0x000’ to ‘0x3FF’.