2.13.2 Flush Non-Functional
Work Around
Disable and re-enable the Host using the ENABLE bit in TWIn.MCTRLA. An ordinary operation does not require the use of FLUSH.
Affected Silicon Revisions
| Rev. A3 | Rev. A4 | Rev. A6 |
| X | X | X |
Disable and re-enable the Host using the ENABLE bit in TWIn.MCTRLA. An ordinary operation does not require the use of FLUSH.
| Rev. A3 | Rev. A4 | Rev. A6 |
| X | X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.